Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
This product is not recommended for new designs. Please use the Power System Designer tool to find a product for your project.
These Intermediate Bus Converter (IBC) modules are very efficient, low-profile, isolated, fixed-ratio converters for power system applications in enterprise and optical access networks. Rated at up to 850W, these IBCs conform to industry-standard eighth- and quarter-brick footprints. The greatly increased power capability often allows the eighth brick to replace a conventional quarter brick, while the quarter bricks can replace two or more conventional quarter bricks. Their leading efficiency enables full-power operation at 65°C with as little as 400LFM airflow. Their small cross section facilitates unimpeded airflow — above and below the thin body — to minimize the temperature rise of downstream components.
Input: 38 – 55VDC or 36 – 60VDC (75V transient operation for IB054 series)
Output: 9.6 or 12VDC at 48VIN
Output current: Up to 80A
98.2% peak efficiency
Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
Filter considerations for the IBC™
Configuring Vicor IBC converters with niPOLs
From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered an all electric bike excels in every category. See how Vicor power modules support this next-gen bike
12V, 24V or 48V direct to point-of-load regulators