VITA62 3U Evaluation Board
Standard VITA 62; SOSA Aligned; and Configurable Power Systems
Leveraging the benefits of our DC-DC converter technology and modular building blocks, Vicor offers a range of standard and modified-standard VPX power systems for use in compact enclosures and space-constrained airborne and vehicle environments where temperature, shock and vibration conditions can be severe. There are 3U and 6U models available which are compliant to the VITA 62 standard, along with SOSA aligned models. The current products are available 3-Phase ACIN, 270VIN, and 28VIN, and are capable of providing one to six user-configurable outputs, with voltages from 2VDC to 48VDC. Standard features such as wide output trimming / programming, current limiting, remote sense, reverse polarity protection, logic enable / disable are available. Products meet relevant standards, including MIL-STD-810F environments, MIL-STD-461E EMI, MIL-STD-1275A B and D, MIL-STD-704D/E/F transient compliance and MIL-STD-1399A, shock and vibration in conformance with MIL-STD-901D.

18 – 42VDC
18 – 45VDC
180 – 420VDC
3-Phase AC 400Hz
+12V@ 40/70A
+5V @ 30/32A
+3.3V @ 6/30A
+12V @ 1A
-12V @ 1A
+28@26.78A
3U (600W total power)
6U (1000W total power)
3U (750W total power AC)
Full power to 85°C (at card edge)
Dimensions:3U (3.937 x 6.634 x 0.951in)
6U (9.187 x 6.634 x 0.951in)

10 – 45V
18 – 45V
Output:
Up to 800W
3U Open VPX power supply
Conduction cooled
I2C IPMI 46.11 monitoring and control
Input voltage reverse‑polarity protection
Remote voltage sensing for +12V and +3.3V auxiliary
Parallel operation capable with proprietary wireless current sharing
Overcurrent, overvoltage and overtemperature protections
IPC-A-610 Class 3 No aluminum electrolytic capacitors
Enable, inhibit, system reset and power fail controls
Meets military standard compliance:
MIL-STD-704F
MIL-STD-461G
MIL-STD-810G
MIL-STD-1275E
RTCA/DO-160G
Power System Designer
Resources
Resources for the design engineer

Defense and Aerospace: Powering edge technologies with SWaP constraints
Standardizing MILCOTS for VPX. Explore how Vicor is exceeds today's need for rugged power supplies that deliver the power while being optimized for size and weight

VITA 62 increases existing power specs necessary for aircraft pod-mounted power supply
Upgrade to VITA 62 compliant system required more power
VITA 62 3U power supply parallel operation