Lightning Motorcycles accelerates into the EV racing record books
Lightning Motorcycle has built the fastest electric motorcycle on the planet
Classic solutions to IBA (Intermediate Bus Architecture) designed systems, the Vicor portfolio of
9 – 420V
Output:3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power:
2322 ChiP: Up to 120W
3623 ChiP: Up to 320W
4623 ChiP: Up to 600W
3414 VIA: Up to 320W
3714 VIA: Up to 600W
5614 VIA: Up to 1300W
Up to 96%
When high performance mattered, Delta Motorsport chose DCMs to power hybrid electric race cars.
PRM: 36 – 75V
VTM: 0 – 60V
PRM: 5.0 – 55V
VTM: 0 – 55V
PRM: Up to 600W
Current:
VTM: Up to 130A
Vicor Factorized Power Architecture is essential to propagating protective coral reefs as well as achieving breakthrough wireless broadband speeds.
9 – 425V
Output:2 – 54V
Power:Up to 600W
VI-200: 50 – 200W
VI-J00: 25 – 100W
Lightning Motorcycles accelerates into the EV racing record books
Lightning Motorcycle has built the fastest electric motorcycle on the planet
Autonomous Security Robots patrol with super-human acuity and detection prowess
Public safety risks are on the rise and better robotic surveillance and interdiction is the answer
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power
Six questions to consider before designing your robot’s power architecture
Power dense modules are the optimal robotics solution that deliver compact, lightweight and scalable power that is efficient and flexible