Why choose power modules over discrete power solutions?
There are many advantages of using power modules over home-grown discrete solutions. Learn how power modules can make your next design easier and faster
Non-isolated Bus Architecture (NBA) is an evolution from IBA necessitated by data center and supercomputing systems. Our converters provide high-efficiency conversion in small packages. Designers can use these converters to integrate 12V loads into new 48V infrastructure or introduce new 48V capabilities into existing 12V infrastructures.
40 – 60V
Output:10 – 13.5V
Power:750W
Efficiency:Up to 97.3%
38 – 60V
Output:0 – 2.3V
Power:Up to 200W
Efficiency:Up to 97% efficiency
48V (36 – 75V)
Output:48V (5 – 55V)
Power:Up to 600W
Efficiency:Up to 97%
12VIN nominal (8 to 18VIN)
24VIN nominal (8 to 42VIN)
48VIN nominal (30 to 60VIN)
Wide output range (2.2 to 16V)
Current:Up to 22A
Efficiency:Up to 98%
Light load and full load high efficiency performance
8 – 60V
Output:10 – 54V
Power:Up to 150W continuous
Efficiency:Over 98% efficiency
at >800 kHz FSW
Why choose power modules over discrete power solutions?
There are many advantages of using power modules over home-grown discrete solutions. Learn how power modules can make your next design easier and faster
Vicor engineer Chris Swartz achieves senior member status at Institute of Electrical and Electronics Engineers
Chris Swartz achieves IEEE Senior Member, an elite status held by less than 10% of its members. Swartz has worked at Vicor for 15 years
Patrizio Vinciarelli creates Vicor to solve power conversion challenge
Patrizio Vinciarelli has been an innovator in power electronics for over 40 years. Today he is tackling the most pressing power challenges of our times
Power modules accelerate the path to long-haul, autonomous trucking
Vicor power modules are used to power Kodiak’s mission critical “seeing” sensors. Learn more about the why Kodiak uses power modules