Light, efficient LED power design uses 48V and power modules
LED displays are getting larger, more expensive and more costly to operate. Vicor power dense modules are smaller, lighter and more efficient to run
Large-video displays present a power design challenge; how best to develop an efficient solution that reduces energy losses, minimizes heat generation and is easily scalable. Heat can be a big problem with LEDs. More heat results in excessive temperatures, which rapidly degrades LED luster and longevity.
Driving thousands of LEDs in a large-scale video display requires an efficient power system to produce the low-voltage, high-current supply needed. Traditionally designers have turned to a PoL solution that uses 24V as the intermediate DC voltage. Increasing the voltage to 48V though reaps numerous benefits that 24V just can’t deliver including reduced heat generation, reduced cabling, size and weight, increased LED performance, longer panel life and higher power efficiency.
Brighter LED panels
Lighter weight cables
Reduced panel weight
The challenge of installing a display of enormous size and weight, with its associated cabling, only became feasible with a move to a Vicor component-enabled, higher voltage bus.
The reliability of the display unit increased with a Vicor high-efficiency solution, operating at a higher ambient temperature and meeting the stringent EMI requirements.
High efficiency over a wider input range and mounted on the same board as the LEDs, Vicor ZVS buck regulators eliminated hot spots around the power supply thereby correcting color variances of the LED display.
36 – 60V
Output:7.2 – 15.3V
Power:Up to 2400W
Efficiency:Over 98%
12VIN nominal (8 to 18VIN)
24VIN nominal (8 to 42VIN)
48VIN nominal (30 to 60VIN)
Wide output range (2.2 to 16V)
Current:Up to 22A
Efficiency:Up to 98%
Light load and full load high efficiency performance
Light, efficient LED power design uses 48V and power modules
LED displays are getting larger, more expensive and more costly to operate. Vicor power dense modules are smaller, lighter and more efficient to run
Digital Electricity™ safely transmits power across long distances
Like power-over-ethernet Digital Electricity ™ safely transmits up to 2 kW of power across long distances (2 km) using low-cost, off-the-shelf data cables
Vicor partners with Voltserver™ for Digital Electricity™
Digital Electricity enables operators to safely transmit as much 2kW of power across 2km using off-the-shelf data cabling. Vicor delivers DC-DC conversion
Digital electricity brings intelligence and safety into power transmission
Digital Electricity™ offers the benefits of low-voltage with the power and distance capabilities (2km) of AC. Vicor provides DC-DC power conversion