Battery formation and test
High voltage battery manufacturing faces a number of economic challenges. Learn about Vicor solutions to cut battery formation and test time and costs
Modular and scalable PDN
Isolated
Bidirectional
High density
Battery Formation and Test (BFT) OEMs need to maximize their throughput without expanding their existing equipment footprint to help minimize increases in manufacturing costs due to capital equipment and facility expansion investments.
To add to this challenge, OEMs need to recycle as much of the power used in the battery formation making their process as efficient and cost effective as possible in order to be competitive in the market.
Patented and award winning Vicor power modules provide design engineers with the most efficient and power dense solutions in the industry. Using a modular approach to power, Vicor power modules require dramatically less space than traditional discrete power solutions. This allows BFT OEMs to increase battery throughput without increasing floor space.
Vicor power modules also allow electricity to flow in two directions (bidirectional), making recycling energy used in the battery charging process effortless. The recycled energy can be used for different cells, for other manufacturing processes, or sent back into the grid for further cost savings.
The Vicor family of BCM bus converter modules extends from 800V to 48V inputs with various K factors to suit multiple applications and markets. For example, BCM6123 products are critical in the battery formation and test PDNs due to the high-density, bidirectional, high-efficiency isolation features. In addition, BCM6123 bus converter modules offer output voltage options of 48, 24, and 12V for design flexibility. When matched with efficient ZVS buck regulators, Vicor offers many critical voltages for formatting cells from 12V to 2.5V.
Input: 800 – 48V
Output: 2.4 – 55.0V
Current: Up to 150A
Peak efficiency: Up to 98%
As small as 22 x 16.5 x 6.7mm
Inputs: 12V (8 – 18V), 24V (8 – 42V). 48V (30 – 60V)
Output: 2.2 – 16V
Current: Up to 22A
Peak efficiency: Up to 98%
As small as 10 x 10 x 2.6mm
Battery formation and test
High voltage battery manufacturing faces a number of economic challenges. Learn about Vicor solutions to cut battery formation and test time and costs
Battery formation and test glossary of terms
A comprehensive list of commonly used battery formation and test terminology
From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered an all electric bike excels in every category. See how Vicor power modules support this next-gen bike
HIRO pushes Europe to the edge with high-performance microdata centers
From supporting brain surgery to driving smart factories while saving power—HIRO is driving Europe to the edge with innovative computing concepts