VoltServer社のデジタル・トランスフォーメーション
Voltserver社のDigital Electricity™が真のDXを実現
High density power allows for unobtrusive 5g indoor small-cell base station
Phasor delivers robust mobile broadband connectivity using factorized power
High density power allows for unobtrusive 5g indoor small-cell base station
Low-profile AC-DC solution allows distributed antenna system to run at high temps without fans
100% reliable backhaul communications uses an array with a footprint of just 52.97cm2
High power supply efficiency provides reliable power over ethernet
Power sharing among converters simplifies remote upgrading of optical packet transport systems
A complete N+1 solution maintains uptime for network security AC-DC power supply
Remote radio units better distribute traffic while operating under fault conditions
Phasor delivers robust mobile broadband connectivity using factorized power
Conduction-cooling solution allows for truly portable network test equipment
VoltServer社のデジタル・トランスフォーメーション
Voltserver社のDigital Electricity™が真のDXを実現
Powering the high-performance compute market
Ajith Jain, Vice President AI & HPC discusses the trends for powering AI, and high performance computing on the Electronic Specifier podcast
Digital electricity brings intelligence and safety into power transmission
Digital Electricity™ offers the benefits of low-voltage with the power and distance capabilities (2km) of AC. Vicor provides DC-DC power conversion
Delivering high current at very low voltage for satellite antennas
Delivering high current at very low voltage suits the need for a small, robust and reliable low profile power solution for antennas