Additional electronics for passenger seat actuators are solved with smaller, lighter components
Improving passenger comfort with additional electronics
Product announced for End of Life. PCN 042318
Granite PowerのMIL-COTS PFCフロントエンドは、広い102〜264 VACの入力範囲、47〜440 Hzの周波数に対応し、最大1400 Wの出力電力を供給できます。 MIL-COTS PFCフロントエンドは、MIL-STD-704Fの選択された過渡過電圧に準拠しています。また、指定された外部フィルタと一緒に使用された場合、MIL-STD-461の選択された伝導エミッションおよび感受性の箇所に準拠しています。 MIL-COTS PFCフロントエンドは、MIL-STD-810の衝撃・振動を含む多くの環境に適合した、非常に薄型で堅牢なブリック構造を備えています。
Additional electronics for passenger seat actuators are solved with smaller, lighter components
Improving passenger comfort with additional electronics
From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered all-electric bike excels in every category. See how Vicor power modules support this next-gen bike
Macnica online seminar 2025
Vicor to present new 48V product benefits & general system design with Vicor DC-DC modules
人とくるまのテクノロジー展 2025 ONLINE STAGE 1にて講演
48V化配電のメリットとデメリット、ゾーンアーキテクチャでは配電ネットワークをどのように最適化するかについて解説します。