High-density power modules simplify and downsize EV power system design
Vicor power modules infuse innovation into EV applications. Learn how three new automotive-grade products will revolutionize the future of power designs
Thermal calculations required when selecting heat sinking are relatively straightforward but can be time-consuming, particularly if you want to investigate the impact of changes to certain parameters. To help speed up the process of determining what heat sink is required for your design, the Vicor tool suite includes a calculator that lets you quickly and easily evaluate thermal issues for heat sink selection.
The tool can make four separate calculations:
Originally designed for use with Vicor modules, the tool can also be applied to thermal calculations for our other products. For more in-depth calculations, there is an option to download an Excel spreadsheet.
Ensuring adequate heat sinking is critical for reliable power system operation. Try the thermal calculation for heat sink selection, and see how it could speed up your development process.
High-density power modules simplify and downsize EV power system design
Vicor power modules infuse innovation into EV applications. Learn how three new automotive-grade products will revolutionize the future of power designs
Active suspension comes of age bolstered by high-density power modules
Active suspension has evolved from 1990s beta model to today’s 48V-driven system. See the impact power modules have made on power system design
補償光学システムに欠かせない、放熱性能に優れた高電力密度電源モジュール。電圧を正確に調整することで、温度制御に有利なソリューションを実現しました。
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power