High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
Case study: Fixed-winged HALE UAV
An upgrade to a high-altitude long endurance (HALE) UAV platform included fitting a new, higher-resolution, longer-range radar and improving the telemetry. The upgrade effectively doubled the power required on the 28V internal bus to 11kW. Onboard power was from two separate power sources for redundancy. The key goals were to:
The small size, low profile and low weight of the Vicor DCM DC-DC converters, module enabled the supply output power to be doubled without exceeding allocated space constraints. The high efficiency (96%) reduced the size of the heat sink required, saving more space. Key benefits were:
Three arrays of three 1.3kW DCM5614 VIA converters were paralleled to provide the regulated 28V bus. Inputs were split between two different generators to provide redundancy of power source. The arrays automatically power shared across all nine converters —though their input voltages differed — helping improve system reliability. To analyze this power chain, go to Vicor Whiteboard online tool.
絶縁 レギュレータ
入力電圧: 28, 30, 270V
出力電圧: 3.3, 5, 12, 15, 24, 28, 48V
出力電力: 最大1300W
ピーク効率: 96%
0.98 x 0.90 x 0.28in 他
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements
DCM DC-DC converters double the internal bus power and help keep the aircraft as light as possible
High-altitude long-endurance (HALE) UAVs are essentially flying satellites, designed to operate at extremely high altitudes for extended periods
High-efficiency power modules maximize system run-time and improve productivity
Logistic robots like AMRs and AGVs provide inventory management and order fulfillment tasks within large warehouse environments