Macnica online seminar 2025
Vicor to present new 48V product benefits & general system design with Vicor DC-DC modules
Semiconductor manufacturers rely on high-density test systems to support their growing portfolios of increasingly complex products. AI processors, CPUs, GPUs, SoCs and mobile processors are adding greater functionality including RF connectivity, power management and mixed-signal processing. To support these varied IC functions, ATE systems require advanced PDNs to handle the many different power and voltage levels.
Modularity of these testers is also becoming critical, as testers switch from testing AI processors that draw 1,000A at 1V to mixed-signal SoCs, at a fraction of the current of processors, that are extremely sensitive to EMI. The Vicor patented Sine Amplitude Conversion (SAC) topology, inherently low-noise due to its soft switching at high frequency, greatly reduces false test results due to high EMI.
Instead of attempting the difficult task of increasing the tapped-out efficiency of a front-end ATE power supply, a power delivery network was architected to use an intermediate 48V bus for better efficiency from 48V to the point-of-load. An array of two Vicor DCM3623 isolated, regulated DC-DC converter modules deliver over 600W of power at 92.7% efficiency at full load. In the same PDN, the Vicor fixed-ratio DC-DC modules transform 48V to a large variety of point-of-load requirements from 1V to 12V at 96% efficiency. The inherently low noise of Vicor SAC topology and advanced packaging technology, combined with planar magnetics and a low profile, greatly simplify and improve thermal management.
Macnica online seminar 2025
Vicor to present new 48V product benefits & general system design with Vicor DC-DC modules
Microgate and Vicor partner to unlock deep space secrets
Learn how high density power modules help colossal Earth-based telescopes enhance deep space images
Power modules enable world's most advanced all-electric work-class ROV (eWROV)
Saab UK introduces versatile, environmentally-friendly eWROV that achieves world class performance using compact, thermally-adept power modules
Powering Innovation eBook: Volume 1 – Saving the environment
Technological breakthroughs to protect and preserve the environment