Skip to main content

NBM™ Non-isolated Bus Converter Module

Bidirectional power converters

NBMs are fixed ratio (non-regulating) non-isolated, bidirectional DC-DC converters. These patented high-performance power modules provide a complete DC-DC solution and do not require an external input filter or bulk capacitors. In addition, the NBM2317 features built-in hot-swap capability and inrush current limiting. Fast transient response is supported by the NBM’s low output impedance. The NBM family of converters are available in through-hole Converter housed in Package (ChiP™) and Surface Mount (SM-ChiP™) board-mount packages. All manufacturing is performed in the Vicor state-of-the-art ChiP™ fab located in Andover, Massachusetts.

NBM™ Non-isolated Bus Converter Module Product Family Image

Filter Products

0 Products
Viewing
25
25 50 100
of   ###
of  
Image Part Number Datasheet Input (V) Output (V) Output Current (A) K Factor Control Interface Max Capacitance Mounting Temperature Dimensions mm Dimensions in. Package Add to cart / view details
Part Number: Input (V):
40.0 - 60.0
Output (V):
10.0 - 15.0
Output Current (A):
65.0
K Factor:
1/4
Control Interface:
Analog
Max Capacitance:
3000
Mounting:
Surface Mount
Temperature:
-40 to +125°C
Dimensions mm:
22.83 x 17.34 x 7.41mm
Dimensions in.:
0.89 x 0.68 x 0.29in
Package:
2317 SM-ChiP
View Details
Part Number: Input (V):
40.0 - 60.0
Output (V):
10.0 - 15.0
Output Current (A):
80.0
K Factor:
1/4
Control Interface:
Analog
Max Capacitance:
3000
Mounting:
Surface Mount
Temperature:
-40 to +125°C
Dimensions mm:
22.83 x 17.34 x 7.41mm
Dimensions in.:
0.89 x 0.68 x 0.29in
Package:
2317 SM-ChiP
View Details
Part Number: Input (V):
36.0 - 46.0
Output (V):
12.0 - 15.3
Output Current (A):
160.0
K Factor:
1/3
Control Interface:
Analog
Max Capacitance:
3000
Mounting:
Through Hole
Temperature:
-55 to +125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.40 x 0.99 x 0.28in
Package:
6123 ChiP
View Details
Part Number: Input (V):
36.0 - 46.0
Output (V):
12.0 - 15.3
Output Current (A):
160.0
K Factor:
1/3
Control Interface:
Analog
Max Capacitance:
3000
Mounting:
Through Hole
Temperature:
-40 to +125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.40 x 0.99 x 0.28in
Package:
6123 ChiP
View Details
Part Number: Input (V):
36.0 - 60.0
Output (V):
7.2 - 12.0
Output Current (A):
170.0
K Factor:
1/5
Control Interface:
Analog
Max Capacitance:
3000
Mounting:
Through Hole
Temperature:
-40 to +125°C
Dimensions mm:
61.00 x 25.14 x 7.21mm
Dimensions in.:
2.40 x 0.99 x 0.28in
Package:
6123 ChiP
View Details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

High efficiency >98%

High efficiency >98%

High power density

High power density of up to 3,600W/in3

Parallel operation

Parallel operation for multi‑kW arrays

Bidirectional capability

Watch the Digi-Key video that outlines the technical advantages of the NBM2317

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.