Innovative power solutions enabling the electrification transformation
Learn how Vicor’s innovative power solutions are enabling the electrification transformation in this eBook that showcases numerous examples
Wafer-level automated visual inspection systems ensure the highest quality and reliability of semiconductor ICs and enable manufacturers to continuously improve yields. These systems employ precision optics and analog circuitry to identify the smallest defects during wafer fabrication. As lithographic dimensions continue to shrink with advances in the latest process nodes, manufacturers require the highest defect sensitivities.
This requirement places stress on the analog and mixed-signal circuitry in vision systems that require considerable noise filtering. As power needs increase, filters are becoming too large to be accommodated by these systems. A new approach to power delivery is required to keep pace with advances in semiconductor wafer fabrication.
Automated vision system design engineers can reduce noise in sensitive wafer inspection systems starts with a reconsideration of the power delivery network. A critical first step is moving the system from an outdated 12V bus to a more power-efficient 48V bus to improve efficiency and thermal issues. However, to fully achieve wafer inspection requirements, it is necessary to employ a solution that is inherently low-noise. Vicor BCM fixed-ratio converters with sine amplitude conversion (SAC) topology mitigate noise and allow manufacturers to use less filtering. As an added bonus, the compact size and low profile simplifies thermal management that, in turn, simplifies the mechanical design of inspection systems.
Input: 800 – 48V
Output: 2.4 – 55.0V
Current: Up to 150A
Efficiency: Up to 98%
As small as 22.0 x 16.5 x 6.7mm
Input: 9 – 420V
Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power: Up to 1300W
Efficiency: Up to 96%
As small as 24.8 x 22.8 x 7.21mm
Inputs: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
Output: 2.2 – 16V
Current: Up to 22A
Peak efficiency: Up to 98%
As small as 10.0 x 10.0 x 2.56mm
Innovative power solutions enabling the electrification transformation
Learn how Vicor’s innovative power solutions are enabling the electrification transformation in this eBook that showcases numerous examples
Asia Power Technology Development Forum
Building more efficient renewable power applications with power modules
Power Electronics Technology Seminar 2023
Learn how Vicor power modules are scalable and thermally adept to support a wide portfolio of power
IT Media 2023 online
Vicor shared innovative, highly efficient ways to design power delivery networks that leverage high density power modules