ディスクリートの電源ではなく電源モジュールが選ばれる理由とは
信頼性、スケーラビリティ、サイズと重量、電源設計に求められる専門知識などの要素を分析することで、2つの設計手法の違いを明確にし、モジュールで構成する電源システム設計の利点を抽出します。
The Javelin is a rugged, single-output power supply available in single phase – with or without a fan. Outputs of 2, 3.3, 5, 12, 15, 24, 28, 32, 36 & 48VDC are available at up to 1,800W.
3-Phase configuration nearly sinusoidal input current
MIL‑STD‑704E
MIL‑STD‑461E EMI: CE101, 102; RE101, 102
Shock and vibration to MIL‑STD‑167‑1, MIL‑STD‑810 & MIL‑S-901
ディスクリートの電源ではなく電源モジュールが選ばれる理由とは
信頼性、スケーラビリティ、サイズと重量、電源設計に求められる専門知識などの要素を分析することで、2つの設計手法の違いを明確にし、モジュールで構成する電源システム設計の利点を抽出します。
ライトニング・モーターサイクル社、電動オートバイレースの記録を更新
Vicor engineer Chris Swartz achieves senior member status at Institute of Electrical and Electronics Engineers
Chris Swartz achieves IEEE Senior Member, an elite status held by less than 10% of its members. Swartz has worked at Vicor for 15 years
パトリシオ・ヴィンチアレッリ、Vicorを設立して電力変換の課題解決に挑む
パトリシオ・ヴィンチアレッリは40年以上にわたり、パワーエレクトロニクス業界に新しい道を切り開き続け、顧客の電源システムに組込むための、業界最高水準の電力密度と電流密度のモジュール型電源を生み出してきました。
For California residents see information regarding California Proposition 65