High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
Reducing the scale of any intervention is a common aim in surgery, enabling the patient to recover more quickly. Miniature robotic tools can facilitate a reduction in the scope of the surgery. In addition, linking the position of the tool to a patient’s CT scans improves precision and reduces risk. Reducing the surgeon’s fatigue requires the minimization of the size of hand-held operat-ing tools. This manufacturer had the twin goals of reducing the weight of their hand-held robotic tool and improving its reliability. The key goals were:
Power for the tool came from a 55V medically isolated bus and required conversion to 24V within the tool to drive the motors and control circuitry. To save space and weight a DCM DC-DC converter was selected that provided the 300W required in a footprint of just 8.8 cm2 and a weight of only 24g. The converter featured a low noise switching topology and also provided isolation, helping to reduce EMI from the device.
DCM offered high power density (1kW/in3) and low weight (24g)
Minimal electromagnetic interference (EMI)
DCM’s high level of integration significantly increased reliability
A DCM DC-DC converter converted the 55V input to 24V 300W to drive the motor and control electronics. The high efficiency (91.3%) of the converter reduced waste heat in the tool, improving system reliability. To analyze this power chain go to the Vicor Whiteboard online tool.
電力供給ネットワーク(PDN)
High-density, high-power modules enable lighter, safer, lower cost tether cables to extend missions
This class of unmanned vehicle is powered and controlled via a tether from a ground-based power source assisting in extended missions
High-efficiency, high-density modules free up space for advanced communications and extend range
High-efficiency class of UAV depend on solar power to meet its long flight time requirements
DCM DC-DC converters double the internal bus power and help keep the aircraft as light as possible
High-altitude long-endurance (HALE) UAVs are essentially flying satellites, designed to operate at extremely high altitudes for extended periods
High-efficiency power modules maximize system run-time and improve productivity
Logistic robots like AMRs and AGVs provide inventory management and order fulfillment tasks within large warehouse environments