World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Accepting input voltages of 85 – 264VAC or 100 – 380VDC, the Badger can provide up to 1500W. The Badger can provide up to 12 isolated outputs and is factory-configured to exact user requirements. Its inherent flexibility comes from the use of Vicor modular DC-DC converters.
EMI compliance: MIL‑STD‑461E CE 101, 102; CS 101, 114, 115, 116
Transient protection: MIL‑STD‑704E
環境:MIL‑STD‑810E
諧波失真符合 EN61000-2 標準
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success