World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
MI-MegaMods offer up to a total of 300W from one, two or three outputs. Each unit incorporates one, two or three component-level Vicor MI-200/MI-J00 DC-DC converters in a chassis-mount package. In addition, the MI-MegaMod chassis-mount packaging can also be used on the MI-IAM, MI-RAM and MI-AIM modules.
Standard features such as wide output trimming/programming, current limiting, remote sense and logic enable/disable combine to offer a high degree of protection, versatility and reliability for power systems.
One, two or three outputs
MIL‑STD‑704D/E/F transient compliance for 28 and 270VDC
MIL‑STD‑1399A compliance for 155VDC
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Rugged DC-DC converters supporting traditional design
Family of DC-DC converters providing high density, low noise, with advanced power processing
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs