World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
VIPAC Arrays are a highly flexible system of DC input; power building blocks that can be configured with as many as four user-definable outputs on a low-profile, coldplate chassis. Using the Vicor PowerBench™ design tool, designers are able to specify VIPAC Arrays with Maxi, Mini and Micro product series H- or M-Grade converters with inputs of 24, 28 or 300VDC and outputs from 2 to 48VDC at power levels up to 500W per output. VIPAC Arrays are ideal for use in distributed and modular power systems where power density and reliable operation are critical. A current-share option is available on single-output models enabling them to be used in applications requiring high redundancy. Fully connectorized input and output terminations speed system installation and a versatile coldplate chassis simplifies thermal management.
Configurable single, dual, triple & quad outputs
Fully connectorized input & output for simplified hook up
Rugged, low‑profile, coldplate chassis
Compliant to MIL‑STD810F for vibration & shock
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Note: 24, 28, 48, 72, 110, and 150 V input VIPAC Arrays are designed primarily for military COTS and industrial applications and do not carry safety agency approvals
Family of DC-DC converters providing high density, low noise, with advanced power processing
Rugged input filter module for Maxi, Mini, Micro
User-defined, modular power solutions for MIL-COTS