Reducing CO2 emissions
Reducing (CO2) emissions
Escalating concern over rising carbon dioxide (CO2) emissions is driving worldwide demand for more pure electric vehicle and hybrid electric vehicles. While automotive has led this charge, the airline industry is ramping quickly and is analyzing the cost/performance benefits of electric-powered aviation. If air travel costs can be driven down, it can expand air travel to under-serviced or remote geographies.
Power delivery network challenges
Power delivery network challenges
Compact and light-weight power
DC-DC converter with wide range input
High efficiency and simplified thermals
Postcast
Powering Innovation podcast
Now boarding the flight to the future, flying lower emissions Ampaire hybrid-electric planes LISTEN NOWA modular proven approach
A modular proven approach
The overall modularity and scalability of Vicor’s solution enabled Ampaire’s engineers to achieve key design advantages compared to bulky, conventional ‘silver box’ power supplies. These power technology advantages were complemented by Vicor’s proven heritage of providing military/aerospace-grade quality and reliability. In the highly regulated aviation technology domain, this helps streamline validation and certification cycles. This ease of component certification will prove to be a great asset as Ampaire transitions from its current modified hybrid powertrain architecture to a fully electric propulsion system.
Advantages of a Vicor solution
Why Vicor
Modular and scalable
Lightweight
High efficiency
2-stage modular solution
The power conversion and regulation is done in 2 stages, to optimize the efficiency and power density and to simplify thermal management. A fixed ratio bus converter module (BCM) is used to isolate and down convert the high voltage battery, then followed by (stage 2) a low voltage DC-DC converter to regulate the output of the bus converter to 28V.
The power delivery network

High-voltage BCM4414 bus converter
Input: 500 – 800V
Output: 31.3 – 50.0V
Current: Up to 35A
110.6 x 35.5 x 9.4mm

Low-voltage DCM DC-DC converter
Input: 16 – 50V
Output: 16.8 – 30.8V
Power: Up to 320W
85.93 x 35.54 x 9.4mm
Related products
Input: 9 – 420V
Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power: Up to 1300W
Efficiency: Up to 96%
As small as 24.8 x 22.8 x 7.21mm
Input: 800 – 48V
Output: 2.4 – 55.0V
Current: Up to 150A
Efficiency: Up to 98%
As small as 22.0 x 16.5 x 6.7mm