Greg Green discusses industry insights on technology innovations for the next gen of EVs
EETimes sponsored a panel discussion on Technology Innovation for the Next Gen of EVs. Learn what Greg Green of Vicor had to say about using power modules
Vicor PI3523 ZVS Switching Regulators are high-efficiency regulators that integrate the controller, power switches, amplifiers and support components in a high-density LGA system-in-package. The regulators have high-efficiency performance under light and full load, with peak efficiency up to 98%. PI3523 regulators are available for outputs from 2.2V to 14V and current up to 22A, and are parallel capable with single-wire current sharing for larger loads. The regulators are simple to use, with a wide 30V to 60V input and internal compensation so it requires very few external components.
Greg Green discusses industry insights on technology innovations for the next gen of EVs
EETimes sponsored a panel discussion on Technology Innovation for the Next Gen of EVs. Learn what Greg Green of Vicor had to say about using power modules
Why choose power modules over discrete power solutions?
There are many advantages of using power modules over home-grown discrete solutions. Learn how power modules can make your next design easier and faster
Lightning Motorcycles accelerates into the EV racing record books
Lightning Motorcycle has built the fastest electric motorcycle on the planet
Vicor engineer Chris Swartz achieves senior member status at Institute of Electrical and Electronics Engineers
Chris Swartz achieves IEEE Senior Member, an elite status held by less than 10% of its members. Swartz has worked at Vicor for 15 years