Macnica online seminar 2025
Vicor to present new 48V product benefits & general system design with Vicor DC-DC modules
Almost everything around us is touched at some point by robots. There are robotic applications utilized in agricultural harvesting, warehouse inventory movement, campus delivery and consumer delivery. These robots are fueled by batteries, making power conversion efficiency – along with size/weight – critical. Power conversion needs become more and more challenging as load capacity, visual recognition and user functionality requirements further increase within the robotic application. This video shares how Vicor power modules support a component-based power delivery network to power motor drives and demanding CPUs. Each power module is optimized for high-efficiency, density and overall performance. Go to Vicor robotics solutions
BCM4414 fixed ratio DC-DC converter
Input: 500 – 800V
Output: 31.3 – 50.0V
Current: Up to 35A
110.6 x 35.5 x 9.4mm
NBM2317 fixed ratio DC-DC converter
Input: 38.0 – 60.0
Output: 9.5 – 15.0
Power: 60A
22.8 x 17.3 x 7.4mm
PRM high-power Buck-Boost regulator
Input: 36 – 75V
Output: 20 – 55V
Power: Up to 600W
32.5 x 22.0 x 6.3mm
DCM3623 isolated regulated DC-DC converter
Input: 9 – 154V
Output: 3.3 – 53V
Power: Up to 320W
36.38 x 22.8 x 7.26mm
Macnica online seminar 2025
Vicor to present new 48V product benefits & general system design with Vicor DC-DC modules
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Microgate and Vicor partner to unlock deep space secrets
Learn how high density power modules help colossal Earth-based telescopes enhance deep space images