Optimizing high-density power design: modular vs. discrete
There are several important design variables to consider when evaluating the power module design process
The PI37xx is a series of high efficiency, wide input range DC-DC ZVS-Buck-Boost regulators integrating controller, power switches, and support components, all within a high density System-in-Package (SiP). The PI37xx requires only an external inductor and a minimal number of capacitors, to form a complete DC-DC switching mode buck-boost regulator. The high switching frequency reduces the size of the external filtering components, improves power density, and enables very fast dynamic response to line and load transients. The PI37xx regulator sustains high switching frequency up to the rated input voltage without sacrificing efficiency and supports large DC-DC conversion ratios. The device can also be configured to operate in constant current mode.
Filter Products
Part Number | Datasheet | Input (V) | Output (V) | Power (W) | Package | VTM Compatibility | Mounting | Temperature | Dimensions mm | Dimensions in. | Maximum Array Size | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
Part Number: | Input (V): 8.0 - 60.0 |
Output (V): 10.0 - 50.0 |
Power (W): 141.6 |
Package: 10 x 14 |
VTM Compatibility: Y |
Mounting: LGA SiP |
Temperature: -40 to 115°C |
Dimensions mm: 14.0 x 15.0 x 2.56mm |
Dimensions in.: 0.5510 x 0.3940 x 0.1010 in |
Maximum Array Size: 3 |
View Details | |
Part Number: | Input (V): 0.0 - 0.0 |
Output (V): 0.0 - 0.0 |
Power (W): 0.0 |
Package: | VTM Compatibility: Y |
Mounting: | Temperature: | Dimensions mm: | Dimensions in.: | Maximum Array Size: 0 |
View Details | ||
![]() |
Part Number: | Input (V): 21.0 - 60.0 |
Output (V): 21.0 - 36.0 |
Power (W): 140.0 |
Package: 10 x 14 |
VTM Compatibility: Y |
Mounting: LGA SiP |
Temperature: -40 to 115°C |
Dimensions mm: 14.0 x 15.0 x 2.56mm |
Dimensions in.: 0.5510 x 0.3940 x 0.1010 in |
Maximum Array Size: 3 |
View Details | |
![]() |
Part Number: | Input (V): 21.0 - 60.0 |
Output (V): 36.0 - 54.0 |
Power (W): 150.0 |
Package: 10 x 14 |
VTM Compatibility: Y |
Mounting: LGA SiP |
Temperature: -40 to 115°C |
Dimensions mm: 14.0 x 15.0 x 2.56mm |
Dimensions in.: 0.5510 x 0.3940 x 0.1010 in |
Maximum Array Size: 3 |
View Details | |
Part Number: | Input (V): 38.0 - 60.0 |
Output (V): 28.0 - 54.0 |
Power (W): 100.0 |
Package: 10 x 10 |
VTM Compatibility: Y |
Mounting: LGA SiP |
Temperature: -40 to 115°C |
Dimensions mm: 10.0 x 10.0 x 2.56mm |
Dimensions in.: 0.5512 x 0.3937 x 0.1001 in |
Maximum Array Size: 1 |
View Details | ||
Wide operating range
Simple to use; fast development time
High efficiency
Flexible and rich feature set
Optimizing high-density power design: modular vs. discrete
There are several important design variables to consider when evaluating the power module design process
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power
Low-weight, low-noise solution for sewer inspection robots
Power more sensors without increasing weight to improve autonomy, mobility and AI (allowing deep learning) is enabling inspection robots to replace humans
Bi-directional converter shrinks battery array to one cell for portable x-rays
Solid-state X-ray technology allows X-ray scanners to be portable and battery operated, enabling medical staff to check patients in any location