The future of long-haul trucking is accelerating autonomously on a freeway near you
Kodiak autonomous technology revolutionizes long-haul trucking. Learn more about Vicor power modules that drive mission critical ‘seeing’ sensors
Power is best distributed at high voltages-- by power transmission wires but also from a charging station into an electric vehicle. It’s necessary to transform that high voltage power into useful power at a safe, lower voltage with a DC-DC converter. The Vicor BCM is an ideal converter to transform the high voltage into the safe low voltage, in a small form factor and lightweight package, for static or dynamic power needs. Ian Mazsa, Director of Product Marketing and Business Development sits down with Amelia Dalton, Host of Chalk Talk (EE Journal) to discuss the best practices and benefits of using high voltage power.
The future of long-haul trucking is accelerating autonomously on a freeway near you
Kodiak autonomous technology revolutionizes long-haul trucking. Learn more about Vicor power modules that drive mission critical ‘seeing’ sensors
Tesla commits to 48-Volt automotive electrics
48V is soon to be the new 12V according to Tesla. Size and weight reduction and enhanced power efficiency are a few of the benefits.
High-bandwidth power modules quell the disruption of high-voltage line ripple rejection
Vicor DC-DC converters combine high bandwidths with soft switching topologies to reduce EV ripple rejection more effectively than conventional solutions
BEVs have a weight problem that can’t be solved with traditional approaches
BEVs are getting heavier and adopting a 48V zonal architecture curbs the weight. High-density power modules maximize weight reduction and efficiency.