Thermal management for VIA™ and ChiP™ modules
PFM™ Isolated AC-DC Converters with PFC
Single-phase AC-DC converter component
The PFM is the lowest-profile

Filter Products
Part Number | Input (V) | Vout (V) | Power (W) | Package | Control Interface | Add to cart / view details | |
---|---|---|---|---|---|---|---|
![]() |
Part Number: | Input (V): 85.0 - 264.0 |
Vout (V): 24.0 |
Power (W): 400.0 |
Package: 4414 VIA |
Control Interface: Always On |
View Details |
![]() |
Part Number: | Input (V): 85.0 - 264.0 |
Vout (V): 48.0 |
Power (W): 400.0 |
Package: 4414 VIA |
Control Interface: Always On |
View Details |
![]() |
Part Number: | Input (V): 85.0 - 264.0 |
Vout (V): 24.0 |
Power (W): 400.0 |
Package: 4914 VIA |
Control Interface: Always On |
View Details |
![]() |
Part Number: | Input (V): 85.0 - 264.0 |
Vout (V): 48.0 |
Power (W): 400.0 |
Package: 4914 VIA |
Control Interface: Always On |
View Details |
Power System Designer
Features and benefits
Features and benefits
Small size,
Simplifies thermal design
Integrated filtering, transient protection, inrush protection
High efficiency of up to 92%
Resources
Resources for the design engineer

Why are power designs moving to 48V?
A growing number of industries are moving to higher-voltage, 48V distribution versus conventional 12V distribution

Decreased weight and size of the power source enables the payload increase of tethered robots
Multiple power source, rugged vehicle robots

AC line input replaces an existing DC solution in an existing PBX system
Flexible telephone system
- Low weight, low noise solution for sewer inspection robots
- A fanless power solution gives antenna array fast, reliable data coverage
- Low-profile AC-DC solution allows distributed antenna system to run at high temps without fans
- A complete N+1 solution maintains uptime for network security AC-DC power supply
- AC line input replaces an existing DC solution in an existing PBX system
- Conduction-cooling solution allows for truly portable network test equipment
- Remote radio units better distribute traffic while operating under fault conditions
- Improved efficiency of the power supply allows high temp operation in RF signal intelligence
- More power supports more functionality in the same space used across different platforms in sub sonar systems
- Explosive-proof camera images in variable lighting conditions become more clear, sharp and accurate with AC-DC solution
- Industrial flow meters are more accurate while working over wider flow ranges
- Scalable power solution matches specific power levels for various machines in optical sorting
- Scientific instrumentation gets twice the power without impacting the size of the equipment
- Decreased weight and size of the power source enables the payload increase of tethered robots
- Managing the heat of the power supply makes rail signaling more reliable
- 4914 VIA Chassis Mount
IGS STEP - 4914 VIA Through-Hole Short Pin without Comm Outline Drawing
IGS STEP - 4914 VIA Through-Hole Long Pin without Comm Outline Drawing
IGS STEP - 4414 VIA Chassis Mount
IGS STEP - 4414 VIA Through-Hole Short Pin without Comm Outline Drawing
IGS STEP - 4414 VIA Through-Hole Long Pin without Comm Outline Drawing
IGS STEP
Promo Component
Related Products
Related Products

AC input filter and rectifier for PFMs in a VIA package

12V, 24V or 48V direct to point-of-load regulators

Sub 75W power converters for 24V, 28V and 48V line inputs

Pre- and post-transformation regulators

High power converters for all standard industry input voltages

Factorized power solutions