Thermal management for VIA™ and ChiP™ modules
条件で絞り込む
0 製品
Viewing
of
###
25
of
製品番号 | 入力電圧 (V) | 出力電圧 (V) | 出力電力(W) | パッケージ | 制御インターフェース | カートに入れる/詳細を見る | |
---|---|---|---|---|---|---|---|
![]() |
製品番号: | 入力電圧 (V): 85.0 - 264.0 |
出力電圧 (V): 24.0 |
出力電力(W): 400.0 |
パッケージ: 4414 VIA |
制御インターフェース: Always On |
View Details |
![]() |
製品番号: | 入力電圧 (V): 85.0 - 264.0 |
出力電圧 (V): 48.0 |
出力電力(W): 400.0 |
パッケージ: 4414 VIA |
制御インターフェース: Always On |
View Details |
![]() |
製品番号: | 入力電圧 (V): 85.0 - 264.0 |
出力電圧 (V): 24.0 |
出力電力(W): 400.0 |
パッケージ: 4914 VIA |
制御インターフェース: Always On |
View Details |
![]() |
製品番号: | 入力電圧 (V): 85.0 - 264.0 |
出力電圧 (V): 48.0 |
出力電力(W): 400.0 |
パッケージ: 4914 VIA |
制御インターフェース: Always On |
View Details |
パワーシステムデザイナー
パワーシステムデザイナーを使ってクイック製品検索Watch demo video
出力
Min output:
Minimum output:
Nom output:
Nominal output:
Max output:
Maximum output:
特長と利点
特長と利点
小型で薄型
放熱設計が容易
入力フィルタ、トランジェント保護、突入保護を内蔵
最大92%の変換効率
コンテンツ
設計エンジニア向けコンテンツ

Why are power designs moving to 48V?
A growing number of industries are moving to higher-voltage, 48V distribution versus conventional 12V distribution

Decreased weight and size of the power source enables the payload increase of tethered robots
Multiple power source, rugged vehicle robots

AC line input replaces an existing DC solution in an existing PBX system
Flexible telephone system
- Low weight, low noise solution for sewer inspection robots
- A fanless power solution gives antenna array fast, reliable data coverage
- Low-profile AC-DC solution allows distributed antenna system to run at high temps without fans
- A complete N+1 solution maintains uptime for network security AC-DC power supply
- AC line input replaces an existing DC solution in an existing PBX system
- Conduction-cooling solution allows for truly portable network test equipment
- Remote radio units better distribute traffic while operating under fault conditions
- Improved efficiency of the power supply allows high temp operation in RF signal intelligence
- More power supports more functionality in the same space used across different platforms in sub sonar systems
- Explosive-proof camera images in variable lighting conditions become more clear, sharp and accurate with AC-DC solution
- Industrial flow meters are more accurate while working over wider flow ranges
- Scalable power solution matches specific power levels for various machines in optical sorting
- Scientific instrumentation gets twice the power without impacting the size of the equipment
- Decreased weight and size of the power source enables the payload increase of tethered robots
- Managing the heat of the power supply makes rail signaling more reliable
- Chassis Mount 4914
IGS STEP - Chassis Mount 4414
IGS STEP - Through-Hole Short Pin 4914 without Comm Outline Drawing
IGS STEP - Through-Hole Long Pin 4914 without Comm Outline Drawing
IGS STEP - Through-Hole Short Pin 4414 without Comm Outline Drawing
IGS STEP - Through-Hole Long Pin 4414 without Comm Outline Drawing
IGS STEP
Promo Component
技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ
関連製品
関連製品



PRMレギュレータは、広範囲の入力電圧を昇圧および降圧することができる効率的な非絶縁レギュレータです。


Factorized Power ソリューションとは、PRMとVTMの2つを組合わせることで、絶縁型DC-DCコンバータの機能を提供することです。