Thermal management for VIA™ and ChiP™ modules
PFM™Single-phase AC-DC converter component
AC Front End ModuleA complete AC-DC PCB-mounted solution
Power System Designer
Quick product searchWatch demo video
Output
Min output:
Minimum output:
Nom output:
Nominal output:
Max output:
Maximum output:
Resources
Resources for the design engineer
![Image of 48 volt icon](/files/live/sites/vicor/files/images/resources-library/white-papers/Vicor-white-paper-featured-image-48V-medium.png?t=767)
Why are power designs moving to 48V?
A growing number of industries are moving to higher-voltage, 48V distribution versus conventional 12V distribution
![Tethered Robot](/files/live/sites/vicor/files/images/resources-library/case-studies/industrial/Vicor-case-study-tethered-robotics-large.jpg?t=767)
Decreased weight and size of the power source enables the payload increase of tethered robots
Multiple power source, rugged vehicle robots
![PBX System](/files/live/sites/vicor/files/images/resources-library/case-studies/communications/Vicor-case-study-PBX-system-large.jpg?t=767)
AC line input replaces an existing DC solution in an existing PBX system
Flexible telephone system