VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Like most drones, media and entertainment drones must carry heavy payloads and be able to stay in the air for as long as possible. Whether on a film set or at a live event, these drones must also be extremely safe and reliable, and they must be as compact as possible to avoid getting in the way of the show or the scene. They carry expensive camera and video equipment that can be interchanged to reconfigure the drone for different functions and venues. This requires providing power to a wide array of equipment, as well as sensors, gimbals, and high-speed communications so no shot is ever missed.
Vicor zero-voltage switching (ZVS) Buck and Buck-Boost products are ideal for media and entertainment drones. They have wide input and output ranges and can be paralleled for high power applications. Vicor high-density modular power solutions not only consume minimal space, but they also help future proof drone power needs where flexibility is a key advantage.
入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
出力電圧: 2.2 – 16V
出力電流: 最大22A
ピーク効率: 最大98%
10.0 x 10.0 x 2.56mm 他
VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Next generation hydrogen powered drones are doing search and rescue and saving lives
Doosan Mobility’s life-saving drones using hydrogen fuel cells and high-density power modules, enabling 5x longer flight time than lithium ion batteries
Ampaire社の環境に優しい空の旅
Ampaire社は、CO²排出量を削減する、環境に優しいハイブリッド電動航空機を開発しています。
Innovative power solutions enabling the electrification transformation
Learn how Vicor’s innovative power solutions are enabling the electrification transformation in this eBook that showcases numerous examples