ディスクリートの電源ではなく電源モジュールが選ばれる理由とは
信頼性、スケーラビリティ、サイズと重量、電源設計に求められる専門知識などの要素を分析することで、2つの設計手法の違いを明確にし、モジュールで構成する電源システム設計の利点を抽出します。
MI-ComPACは、単、二または三出力DC-DC電源で、28または270 VDCの入力から最大300ワットを供給します。各ユニットには、1つ、2つまたは3つのコンポーネントレベルのVicor MI-200ファミリDC-DCコンバータが組み込まれています。
MI-ComPACは、MIL-STD-461C / D / Eの伝導放出および磁化率仕様を満たし、最も厳しいレベルのMIL-STD-1275A / B / D、MIL-STD-704A-F、およびDO-160Eに完全な入力トランジェント、サージおよびスパイク保護を提供します。オーバー/アンダーボルテージロックアウトは、回線状態を損なう可能性に対する追加の保護手段を提供します。MI-ComPACには、ロジックのイネーブル/ディセーブル機能もあります。
One, two or three outputs
MIL‑STD-461C/D/E
MIL‑STD‑704A‑F, 1275A/B/D and DO‑160E compliance for transients
ディスクリートの電源ではなく電源モジュールが選ばれる理由とは
信頼性、スケーラビリティ、サイズと重量、電源設計に求められる専門知識などの要素を分析することで、2つの設計手法の違いを明確にし、モジュールで構成する電源システム設計の利点を抽出します。
ライトニング・モーターサイクル社、電動オートバイレースの記録を更新
Vicor engineer Chris Swartz achieves senior member status at Institute of Electrical and Electronics Engineers
Chris Swartz achieves IEEE Senior Member, an elite status held by less than 10% of its members. Swartz has worked at Vicor for 15 years
パトリシオ・ヴィンチアレッリ、Vicorを設立して電力変換の課題解決に挑む
パトリシオ・ヴィンチアレッリは40年以上にわたり、パワーエレクトロニクス業界に新しい道を切り開き続け、顧客の電源システムに組込むための、業界最高水準の電力密度と電流密度のモジュール型電源を生み出してきました。
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs
Up to a total of 300W from one, two or three outputs
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs