World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
The FlatPAC-EN MI is a rugged, ultra-low-profile MIL-COTS power supply with a power density greater than 7W/in³. Configured with user-selected, highly-reliable Vicor modules, the supply provides up to four isolated outputs ranging from 2 to 95VDC and a total output power of 500W (425W for EN 61000-3-2 compliance). Conformal coating is an available option for demanding environments.
User configurable supply with one to four outputs
Can operate in both conduction and convection applications
Meets EN61000‑3‑2 European harmonic requirements
Rugged package for demanding environments
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
An ultra-low-profile power supply with a power density greater than 7W/in³