World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
The VIPAC family of power systems is a new class of user-defined, modular power solutions for MIL-COTS applications. It incorporates either the Vicor M-FIAM5B or M-FIAM9, which provides EMI filtering and transient protection, Vicor Maxi, Mini and Micro series DC-DC Converters (H- or M-Grade) and a choice of output connections and mechanical platforms. The MIL-COTS VIPAC can be specified with one, two or three outputs with voltages as low as 3.3VDC to as high as 48VDC and power levels from 50 – 400W per output. The VIPAC is available with a 28VDC input in a variety of packages with profiles as low as 0.75in.
Single, dual or triple outputs
MIL‑STD‑461E EMI compliance
Input transient protection: MIL‑STD‑704E/F (M‑FIAM5B); MIL‑STD‑704A/E/F & MIL‑STD‑1275A/B/D (M‑FIAM9)
Compliant to MIL-STD-810 for shock and vibration
World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries
Advanced power module packaging optimizes available power, reliability and safety in autonomous electric shuttles
Vicor high-efficiency power modules ensure minimal heat dissipation, reducing the need for complex cooling solutions and maximizing power
Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Rugged DC-DC converters supporting traditional design
Family of DC-DC converters providing high density, low noise, with advanced power processing
A highly flexible system of DC input; power building blocks that can be configured for up to 4 outputs
Rugged input filter module for MI-200/MI-J00
Rugged output ripple attenuator for VI-200/VI-J00
Rugged input filter module for Maxi, Mini, Micro
MIL output ripple attenuation module
Active PFC module
Single-phase AC front-end system incorporating the FARM and the MiniHAM
Rugged AC input filter and rectifier for MI-2xxxx/MI-Jxxxx
Autoranging rectifier module for VI-200/VI-J00
Autoranging rectifier module for Mini, Maxi, Micro