PCB mount VIA soldering guidelines
MIL-COTS MFM™ filter module
Input filter for DCMs in a VIA package
The MFM DCM™ Filter is a DC front-end module that provides EMI filtering and transient protection. The MFM DCM Filter enables designers using the Vicor 28 or 270V nominal input voltage modules in a VIA™ or ChiP™ [a] package to meet conducted emission/conducted susceptibility per
[a]Additional components are required for EMI when used with ChiP modules.

Filter Products
Part Number | Input (V) | Current (A) | Transient Compliance | Module Compatibility | Package | Dimensions | Add to cart / view details | |||
---|---|---|---|---|---|---|---|---|---|---|
MFM1714V50M50C5M00
|
![]() |
Part Number: MFM1714V50M50C5M00 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
Chassis (Lug) Mount
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
MFM3314BD2KD2F0M08
|
![]() |
Part Number: MFM3314BD2KD2F0M08 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-810
MIL-STD-202 |
Module Compatibility:
|
Package:
PCB Mount Long Pin
|
Dimensions:
3.31 x 1.41 x 0.42 in
|
View details |
MFM1714B50M50C5M04
|
![]() |
Part Number: MFM1714B50M50C5M04 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Short Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
MFM1714B50M50C5M08
|
![]() |
Part Number: MFM1714B50M50C5M08 | : |
Input (V):
16 – 50
|
Current (A):
22
|
Transient Compliance:
MIL-STD-1275A/B/D/E
MIL-STD-704A/F |
Module Compatibility:
28 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
MFM1714VD2KD2F4M00
|
![]() |
Part Number: MFM1714VD2KD2F4M00 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
Chassis (Lug) Mount
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
MFM1714BD2KD2F4M04
|
![]() |
Part Number: MFM1714BD2KD2F4M04 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Short Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
MFM1714BD2KD2F4M08
|
![]() |
Part Number: MFM1714BD2KD2F4M08 | : |
Input (V):
160 – 420
|
Current (A):
4
|
Transient Compliance:
MIL-STD-704F
|
Module Compatibility:
270 Vin DCM VIA and ChiPs
|
Package:
PCB Mount Long Pin
|
Dimensions:
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm |
View details |
Power System Designer
Features and Benefits
Features and benefits
Various transient compliance
MIL‑STD‑461 EMI compliance
Inrush current limiting
Low‑profile mounting option
Resources
Resources for the design engineer

From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered all-electric bike excels in every category. See how Vicor power modules support this next-gen bike

Macnica online seminar 2025
Vicor to present new 48V product benefits & general system design with Vicor DC-DC modules

Automotive Engineering Exposition online 2025
Vicor to present the benefits of 48V power distribution and highly efficient power distribution networks with zonal architecture
Promo Component
Related Products
Related Products

Rugged high power converters for 28V and 270V line inputs