Skip to main content

Data Center PRM™ Regulator and VTM™ Current Multiplier  

Dedicated factorized power solutions for computing

The Data Center PRM & VTM solutions leverage the value of Factorized Power Architecture™ in demanding, non-isolated server applications providing 48V Direct to POL power conversion for CPU, GPU, ASIC, and memory loads. These solutions provide high density, high efficiency, and low noise conversion for high performance computing.

PRM Regulator Modules

Filter Products

0 Products
Viewing
25
25 50 100
of   ###
of  
Image Part Number Datasheet Vin (V) Vout (V) Output Current (A) Power (W) VTM Compatibility Package Mounting Temperature Dimensions mm Dimensions in. Add to cart / view details
Part Number: Vin (V):
54.0 (38.0 - 60.0)
Vout (V):
44.0 (28.0 - 54.0)
Output Current (A):
2.27
Power (W):
100.0
VTM Compatibility:
Yes
Package:
LGA-SiP
Mounting:
LGA Sip
Temperature:
-40 to +125°C
Dimensions mm:
10.0 x 10.0 x 2.5mm
Dimensions in.:
0.394 x 0.394 x 0.101 in
View Details

VTM Current Mulitplier Modules

Filter Products

0 Products
Viewing
25
25 50 100
of   ###
of  
Image Part Number Datasheet Vin (V) Vout (V) Output Current (A) K Factor Mounting Temperature Dimensions mm Dimensions in. Package Add to cart / view details
Part Number: Vin (V):
43.2 (26.0 - 55.0)
Vout (V):
1.8 (1.0 - 2.29)
Output Current (A):
95.0
K Factor:
1/24
Mounting:
SMD
Temperature:
-40 to +125°C
Dimensions mm:
13.49 x 22.5 x 4.5mm
Dimensions in.:
0.531 x 0.866 x 0.177in
Package:
1323
View Details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

PRM features and benefits

Non-isolated, regulator

ZVS buck-boost topology

ZVS buck-boost topology

Switching frequency

~1MHz switching frequency

Power density

Power density up to 1,700W/in3 (103W/cm3)

Features and Benefits

VTM features and benefits

Non-isolated

Non-isolated, voltage transformer

Up to 135A

Up to 135A

High-frequency Sine Amplitude Converter™

High-frequency Sine Amplitude Converter™

transient

Fast transient response

Resources

  • Through-Hole Product Outline Drawing
    PDF DXF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.