VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Keeping people safe and preventing the spread of disease is more important than ever. These robots use UV lamps or disinfecting sprays to eliminate dangerous pathogens and bacteria from highly trafficked, large areas such as schools, warehouses, hospitals, and hotels. Typically powered by 24V or higher battery sources, the robots need to power high-intensity UV lights and pumps as well as sensors and motors for autonomous operation. Increasing requirements for safety place increasing requirements on the power delivery network for longer operation and greater disinfecting capability.
Build better robots using modular powerWATCH now
Vicor ZVS buck and buck-boost regulators provide efficient, lightweight, and compact regulation to support a wide range of loads. This design shows the battery’s 24V being regulated to drive pumps, fans, sensors, and controllers ranging from 3.3V to 24V. The Vicor modular approach to PDNs results in high-efficiency (>95%) and less space required compared to traditional DC-DC converters and regulators handling high power requirements.
Inputs: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
Output: 2.2 – 16V
Current: Up to 22A
Peak efficiency: Up to 98%
As small as 10.0 x 10.0 x 2.56mm
Input: 8 – 60V
Output: 10 – 54V
Power: Up to 150W continuous
Efficiency: Over 98%
10.5 x 14.5 x 3.05mm
VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
The future of long-haul trucking is accelerating autonomously on a freeway near you
Kodiak autonomous technology revolutionizes long-haul trucking. Learn more about Vicor power modules that drive mission critical ‘seeing’ sensors
Next generation hydrogen powered drones are doing search and rescue and saving lives
Doosan Mobility’s life-saving drones using hydrogen fuel cells and high-density power modules, enabling 5x longer flight time than lithium ion batteries
From toys to construction site tools OLogic accelerates robotic ideas from concept to production
OLogic extols high-density power modules to drive today’s robotic revolution