VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Drones in agriculture are uniquely challenged to carry heavy payloads for longer spraying times while flying in varying conditions. They must cover large areas reliably and safely for an industry that demands high productivity. These drones are equipped with GPS, pumps, radar sensors, vision systems, and fail-safe systems that have different voltage and power levels. To accommodate all those features and functions without impacting payload, flight time or reliability, they demand efficient, lightweight, power-dense power solutions.
The Vicor DCM power module is an isolated, highly efficient, regulated DC-DC converter utilizing a high-frequency zero-voltage switching (ZVS) topology, operating from an unregulated, wide range input to generate an isolated output. Modular DCM converters and downstream Vicor ZVS Buck and Buck-Boost products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point-of-load.
Input: 9 – 420V
Output: 3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power: Up to 1300W
Efficiency: Up to 96%
As small as 24.8 x 22.8 x 7.21mm
Inputs: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
Output: 2.2 – 16V
Current: Up to 22A
Peak efficiency: Up to 98%
As small as 10.0 x 10.0 x 2.56mm
Input: 8 – 60V
Output: 10 – 54V
Power: Up to 150W continuous
Efficiency: Over 98%
10.5 x 14.5 x 3.05mm
VideoRay drives safe, effective underwater exploration leveraging AI and today’s newest technologies
Vicor Powering Innovation podcast discusses the proliferation of ROV applications and how VideoRay is responding to new underwater missions
Next generation hydrogen powered drones are doing search and rescue and saving lives
Doosan Mobility’s life-saving drones using hydrogen fuel cells and high-density power modules, enabling 5x longer flight time than lithium ion batteries
Now boarding the flight to the future, flying lower emissions Ampaire hybrid-electric planes
Ampaire is developing hybrid-electric aircraft that will lead the industry to an all-electric future with net-zero emissions and a greener future
Innovative power solutions enabling the electrification transformation
Learn how Vicor’s innovative power solutions are enabling the electrification transformation in this eBook that showcases numerous examples