Ampaire社の環境に優しい空の旅
Ampaire社は、CO²排出量を削減する、環境に優しいハイブリッド電動航空機を開発しています。
Aerospace and defense solutions
For this application, a new power solution is required to support a performance upgrade to an existing vehicle-mounted radio providing voice and data communications across the battlefield. Size, weight, and power are always critical parameters in vetronics applications, and in this case, new peak RF output power requirement requires a well-regulated 48V at over 1 kW, requiring an extremely dense power solution.
This PDN boosts the 28V bus to a regulated 48V with a MIL-COTS DCM3623 DC-DC converter module. The regulated 48V from the DCM charges a large capacitor required to deliver the high peak power required by the RF stage. The low profile (7.62mm) of the thermally adept DCM facilitates a cooling solution utilizing an available cold wall, which along with the 800W/in3 DCM power density, further reduces the footprint of the PDN. The high efficiency of the DCM reduces the waste heat and improves reliability, while its high frequency helps reduce the size of the EMI solution.
Input: 28V (16 – 50V)
Output: 48V
Power: 320W
Peak efficiency: 93%
38.7 x 22.8 x 7.26 mm
24g
Ampaire社の環境に優しい空の旅
Ampaire社は、CO²排出量を削減する、環境に優しいハイブリッド電動航空機を開発しています。
Innovative reliable power solutions for mission critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Vicor spotlights world-class power solutions at Dixie Crow Symposium
Vicor power solutions deliver increased power density enabling military designers to spend less of their size & weight budgets on power
VITA62 3U Evaluation Board