Ampaire社の環境に優しい空の旅
Ampaire社は、CO²排出量を削減する、環境に優しいハイブリッド電動航空機を開発しています。
Aerospace and defense solutions
The inclusion of airborne electronic attack capability to a long-duration UAV platform provides upgraded electronic warfare support in theater during engagements lead by older or slower aircraft that often rely on last-generation platforms. The challenge is to implement the smallest, lightest solution that is able to drive multiple high voltage sources to an isolated 270V with current sharing.
A stack of 6 BCM converter modules with the outputs all in series provide 4,242VDC isolation and exceptional efficiency of 97.9%. As is typical in any UAV, the space made available is limited and of irregular shape. The Vicor modular approach allows great flexibility in how to build a power delivery to fit within the platform.
MIL-COTS BCM® bus converter modules
Input: 200 – 400V, 400 – 700V, 500 – 800V
Current: Up to 35A
Efficiency: Up to 98%
As small as 2.5 x 0.9 x 0.3in
Ampaire社の環境に優しい空の旅
Ampaire社は、CO²排出量を削減する、環境に優しいハイブリッド電動航空機を開発しています。
Innovative reliable power solutions for mission critical applications
A collection of technical resources aimed at educating users on the benefits of using modular power in aerospace, defense and space applications
Vicor spotlights world-class power solutions at Dixie Crow Symposium
Vicor power solutions deliver increased power density enabling military designers to spend less of their size & weight budgets on power
VITA62 3U Evaluation Board